Product LI50P1-Q17LM1-LIU5X2-0,3-RS5/S1264
Inductive Linear Position Sensor
Ident. no.: 1593506- Rectangular, plastic
- Versatile mounting options
- Positioning element P1-Li-QR14/Q17L, mounting elements 2 × M1.1-Q17L as well as 2 × M1.2-Q17L included in delivery
- Measuring range displayed via LED
- Immune to electromagnetic interference
- Extremely short blind zones
- Resolution 12 bit
- After removal of the positioning element, the output value returns to 0 V or 4 mA

General data
| EAN | 4047101432060 |
| eCl@ss-Code (V5.1.4): | 27270702 -/- Inductive linear position sensor |
| Customs tariff number | 8544429090 |
| Country of origin | CN |
| Weight | 97 g |
Technical Data
| Design | Profile |
| Measuring principle | Inductive |
| Measuring range | 50 mm [1.97 in] |
| Operating voltage | 15…30 VDC |
| Output function | Analog output |
| Voltage output | 0…10 V |
| Current output | 4…20 mA |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length (L) | 0.30 m |
| Housing material | Plastic, PC-GF10 |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
Mounting accessories
|
P1-LI-QR14/Q17L
Floating positioning element for linear position sensors LI-QR14 and LI-Q17L; transverse and longitudinal mounting possible; the nominal distance to the sensor is 1.5 mm; pairing with the linear position sensor at a distance of up to 3 mm or a misalignment tolerance of up to 3 mm |
1590724 |
|
M1.1-Q17L
Mounting bracket for linear position sensors LI-Q17L; material: aluminum; 3 pcs. per bag |
1590749 |
|
M1.2-Q17L
Mounting foot for linear position sensors LI-Q17L; material: aluminum; 3 pcs. per bag |
1590750 |
|
RMT-Q17L
Removal tool for mounting elements for linear position sensors LI-Q17L |
1590755 |
Functional accessories
|
TX1-Q20L60
Teach adapter for inductive encoders, linear position, angle, ultrasonic and capacitive sensors |
6967114 |

