Product  LI150P1-Q17LM1-LIU5X2-0,3-RS5/S1264

Inductive Linear Position Sensor

Ident. no.: 1593507
    • Rectangular, plastic
    • Versatile mounting options
    • Positioning element P1-Li-QR14/Q17L, mounting elements 2 × M1.1-Q17L as well as 2 × M1.2-Q17L included in delivery
    • Measuring range displayed via LED
    • Immune to electromagnetic interference
    • Extremely short blind zones
    • Resolution 12 bit
    • After removal of the positioning element, the output value returns to 0 V or 4 mA
#

General data

EAN 4047101432077
eCl@ss-Code (V5.1.4): 27270702 -/- Inductive linear position sensor
Customs tariff number 9031909195
Country of origin CN
Weight 149 g

Technical Data

Design Profile
Measuring principle Inductive
Measuring range 150 mm [5.91 in]
Operating voltage 15…30 VDC
Output function Analog output
Voltage output 0…10 V
Current output 4…20 mA
Electrical connection Cable with connector, M12 × 1
Cable length (L) 0.30  m
Housing material Plastic, PC-GF10
Ambient temperature -25…+70 °C
Protection class IP67

Data Sheets

Approval/Declaration

Catalog

Mounting accessories

1590724
1590749
1590750
1590755

Functional accessories

6967114

Please confirm the format

Mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top