Product NIMFE-EMT12/6.2L101-UP6X-H1141
Magnetic Field Sensor
For Detection of Ferromagnetic Parts
Ident. no.: 1600613- Threaded barrel, M12 x 1
- Stainless steel, 1.4301, PTFE-coated
- DC 3-wire, 10…30 VDC
- NC/NO parametrizable with teach adapter VB2‐SP1
- M12 x 1 male connector

General data
EAN | 4047101209754 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 9031909195 |
Country of origin | CN |
Weight | 36 g |
Technical Data
Design | Threaded barrel |
Construction size | M12 x 1 |
Operating voltage | 10…30 VDC |
Output function | Connection programmable, PNP |
Electrical connection | Connector, M12 × 1 |
Housing material | Stainless steel, 1.4301 (AISI 304), PTFE-coated |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Special features | Weld nut sensor, PTFE-coated |