Product NIMFE-EM12/4.9L88-UP6X-H1141/S1182
Magnetic Field Sensor
For Detection of M6 Weld Nuts
For Detection of Ferromagnetic Parts
Ident. no.: 1600616- Threaded barrel, M12 x 1
- Stainless steel, 1.4301
- DC 3-wire, 10…30 VDC
- NC/NO parametrizable with teach adapter VB2‐SP1
- M12 x 1 male connector

General data
| EAN | 4047101209785 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 9031909195 |
| Country of origin | CN |
| Weight | 37 g |
Technical Data
| Design | Threaded barrel |
| Construction size | M12 x 1 |
| Operating voltage | 10…30 VDC |
| Output function | Connection programmable, PNP |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless steel, 1.4301 (AISI 304) |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
| Special features | Weld nut sensor |
Data Sheets
CAD File
Catalog (CAT)
Operating Instructions (INU)
Product Catalog Pages
Product Flyer
Mounting accessories
|
BST-12B
Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 |
6947212 |
|
VB2-SP1
Teach adapter |
A3501-29 |

