Product NIMFE-EM12/4.6L88-UN6X-H1141/S1182
Magnetic Field Sensor
With TIN Coating
For Detection of Ferromagnetic Parts
Ident. no.: 1600617- DC 3- wire, 10…30 VDC
- Programmable (NC/NO) with teach adapter VB2‐SP1
- M12 x 1 connector

General data
EAN | 4047101209792 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 9031909195 |
Country of origin | CN |
Weight | 36 g |
Technical Data
Design | Threaded barrel |
Construction size | M12 x 1 |
Operating voltage | 10…30 VDC |
Output function | Connection programmable, NPN |
Electrical connection | Connector, M12 × 1 |
Housing material | Stainless steel, 1.4301 (AISI 304) |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Special features | Weld nut sensor |
Data Sheets
CAD File
Catalog (CAT)
Product Catalog Pages
Product Flyer
Mounting accessories
![]() |
BST-12B
Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 |
6947212 |
![]() |
VB2-SP1
Teach adapter |
A3501-29 |