Product NI25-CQ40/S1102 5M
Inductive Sensor
With Increased Temperature Range
Ident. no.: 1602410- Rectangular, height 40 mm
- Sensor housing, Aluminium
- Plastic, PEEK
- Aluminium cable sheath
- For temperatures up to +250 °C
- Functions only with signal processor EM30‐AP6X2‐H1141/S1102
- Switchpoint adjusted at the processing unit
- 3‐wire connection to the processor

General data
EAN | 4047101170153 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365019000 |
Country of origin | DE |
Weight | 733 g |
Technical Data
Design | Rectangular |
Construction size | 52 x 40 x 40 mm, CQ40 |
Rated switching distance | 25 mm |
Mounting | Non-flush |
Output function | NO contact, PNP |
Electrical connection | Connector, M12 × 1 |
Cable length (L) | 5.0 m |
Housing material | Plastic, AL |
Ambient temperature | 0…+250 °C |
Protection class | IP60 |
Data Sheets
CAD File
Catalog
Catalog (CAT)
Product Catalog Pages
Quick Start Guide
Mounting accessories
![]() |
EM30-AP6X2-H1141/S1102
Signal processor for 250 °C sensor; housing material: Stainless steel 1.4571; protection class: IP67; function display: LED/yellow; operating voltage display: LED/green; ambient temperature: -20…+70 °C |
1602411 |