Product EM30-AP6X2-H1141/S1102
Signal Processor
For Inductive Sensor up to 250 °C
Ident. no.: 1602411- Threaded barrel, M30 x 1.5
- Stainless steel, 1.4571
- For temperatures up to +70 °C
- Functions only with Ni25‐CQ40…and Ni40‐CQ80…
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- M12 x 1 male connector

General data
EAN | 4047101170160 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 85365019000 |
Country of origin | DE |
Weight | 218 g |
Technical Data
Design | Threaded barrel |
Construction size | M30 x 1.5 |
Operating voltage | 10…30 VDC |
Output function | NO contact, PNP |
Switching frequency | 0.030 kHz |
Electrical connection | Connector, M12 × 1 |
Housing material | Stainless steel, 1.4571 (AISI 316Ti) |
Ambient temperature | -20…+70 °C |
Protection class | IP67 |