Product BI1.5-H08K-AN6X-0.2-PSG3M
Inductive Sensor
Ident. no.: 1604399- Ø 8 mm, smooth barrel
- Stainless steel, 1.4301
- DC 3-wire, 10…30 VDC
- NO contact, NPN output
- Pigtail with male end M8 x 1

General data
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 8536507000 |
| Country of origin | CH |
| Weight | 17.25 g |
Technical Data
| Design | Smooth barrel |
| Construction size | Ø 8 mm |
| Rated switching distance | 1.5 mm |
| Mounting | Flush |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, NPN |
| Switching frequency | 3.0 kHz |
| Electrical connection | Cable with connector, Ø 8 mm |
| Cable length (L) | 0.20 m |
| Housing material | Metal, 1.4301 (AISI 304) |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |

