Product BI1-EH08/6.5K-2AP6-225/250-FSF4.4K/S922
Inductive Sensor
Ident. no.: 1604602- FSF monitoring kit with two connected EH08/E6.5 sensors
- Connection via joint M12 x 1 male
- 2 x NO contact, PNP output
- DC 4-wire, 10…30 VDC

General data
EAN | 4047101146783 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365019000 |
Country of origin | PL |
Weight | 35 g |
Technical Data
Design | Monitoring kit for power clamps |
Rated switching distance | 1 mm |
Mounting | Flush |
Operating voltage | 10…30 VDC |
Output function | NO contact, PNP |
Switching frequency | 0.030 kHz |
Electrical connection | Connector, M12 × 1 |
Cable length (L) | 0.2250 m |
Housing material | Metal, 1.4301 (AISI 304) |
Ambient temperature | -25…+100 °C |
Protection class | IP67 |