Product BI7-Q08F-AP6X-0.2-RS4T
Inductive Sensor
In Stainless Steel Housing
Ident. no.: 16089160- Rectangular, height 8 mm
- Active face on top
- Stainless steel housing 1.4401
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- Pigtail with male end M12 x 1

General data
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 8536507000 |
Country of origin | CN |
Weight | 45.39 g |
Technical Data
Design | Rectangular |
Construction size | 32 x 20 x 8 mm, Q08F |
Rated switching distance | 5 mm |
Mounting | Flush |
Operating voltage | 10…30 VDC |
Output function | NO contact, PNP |
Switching frequency | 0.20 kHz |
Electrical connection | Cable with connector, M12 × 1 |
Cable length (L) | 0.20 m |
Housing material | Stainless steel, 1.4401/LCP |
Ambient temperature | -25…+70 °C |
Protection class | IP68/IP69K |
Special features | All-metal sensor, Pressure resistant |