Product BI50U-Q80-AP6X2-H1141/S1751
Inductive Sensor
With Extended Switching Distance
With FM Approval
Ident. no.: 1608980- Rectangular, height 40 mm
- Active face on top
- Plastic, PBT‐GF30‐V0
- Factor 1 for all metals
- Increased switching distance
- Protection class IP68
- Resistant to magnetic fields
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- M12 x 1 male connector

General data
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 8536507000 |
| Country of origin | DE |
| Weight | 332.95 g |
Technical Data
| Design | Rectangular |
| Construction size | 92 x 80 x 40 mm, Q80 |
| Rated switching distance | 50 mm |
| Mounting | Flush |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, PNP |
| Switching frequency | 0.250 kHz |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PBT-GF30-V0, Yellow |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
| Approvals | FM C1D2 |
| Special features | uprox+, Factor 1, Resistant to magnetic fields |

