Product BI2-Q10S-RP6X
Inductive Sensor
Ident. no.: 1609345- Rectangular, height 10.2 mm
- Active face, lateral
- Cable outlet to all sides
- Plastic, PP-GF20
- DC 3-wire, 10…30 VDC
- NC contact, PNP output
- Cable connection

General data
| EAN | 4047101147216 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 8536504000 |
| Country of origin | DE |
| Weight | 49 g |
Technical Data
| Design | Rectangular |
| Construction size | 27.8 x 16 x 10.2 mm, Q10S |
| Rated switching distance | 2 mm |
| Mounting | Flush |
| Operating voltage | 10…30 VDC |
| Output function | NC contact, PNP |
| Switching frequency | 2.0 kHz |
| Electrical connection | Cable |
| Cable length (L) | 2.0 m |
| Housing material | Plastic, PP-GF20 |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |

