Product RU40U-M18E-2UP8X2-H1151
Ultrasonic Sensor
Diffuse Mode Sensor
Ident. no.: 1610012- Smooth sonic transducer face
- Cylindrical housing M18, potted
- Connection via M12 x 1 male
- Teach range adjustable via adapter
- Temperature compensation
- Blind zone: 2.5 cm
- Range: 40 cm
- Resolution: 0.5 mm
- Aperture angle of sonic cone: ±15 °
- 2 x switching outputs, PNP
- NO/NC programmable

General data
EAN | 4047101287417 |
eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
Customs tariff number | 85365019000 |
Country of origin | DE |
Weight | 78 g |
Technical Data
Function | Proximity |
Operating mode | Time of Flight |
Design | Threaded barrel |
Construction size | M18 x 1 |
Radiation direction | straight |
Range | 25…400 mm |
Resolution | 0.5 mm |
Operating voltage | 15…30 VDC |
Switching element function | NO/NC |
Output function | PNP |
Electrical connection | Connector, M12 × 1 |
Housing material | Metal, CuZn, Nickel Plated |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Approvals | CE, cULus |
Data Sheets
Approval/Declaration
CAD File
Manual
Product Catalog
Product Catalog Pages
Quick Start Guide
Functional accessories
![]() |
TX1-Q20L60
Teach adapter for inductive encoders, linear position, angle, ultrasonic and capacitive sensors |
6967114 |