Product RU200-CK40-LIU2N8X2T-H1151
Ultrasonic Sensor
Diffuse Mode Sensor
Ident. no.: 1610058- Separate transducers for transmitter and receiver
- Rectangular housing 40 x 40 mm
- Connection via M12 x 1 male
- Teach range adjustable via button
- Blind zone: 5 cm
- Range: 200 cm
- Resolution: 1 mm
- Aperture angle of sonic cone: ±60 °
- 1 × switching output, NPN
- NO/NC programmable
- 1 × analog output 4…20 mA/0…10 V

General data
| EAN | 4047101397505 |
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
| Customs tariff number | 8536507000 |
| Country of origin | DE |
| Weight | 130 g |
Technical Data
| Function | Proximity |
| Operating mode | Time of Flight |
| Design | Rectangular |
| Construction size | 67 x 40 x 40 mm, CK40 |
| Radiation direction | straight |
| Range | 50…2000 mm |
| Resolution | 1 mm |
| Operating voltage | 15…30 VDC |
| Switching element function | NO/NC |
| Output function | NPN |
| Voltage output | 0…10 V |
| Current output | 4…20 mA |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PBT-GF30-V0 |
| Ambient temperature | 0…+70 °C |
| Protection class | IP40 |
| Approvals | CE, cULus |
| Special features | Pushbutton, Teach input |
Data Sheets
Approval/Declaration
Manual
Product Catalog
Product Catalog Pages
Quick Start Guide
Functional accessories
|
TX1-Q20L60
Teach adapter for inductive encoders, linear position, angle, ultrasonic and capacitive sensors |
6967114 |

