Product RU200-CP40-2UP8X2T/S10
Ultrasonic Sensor
Diffuse Mode Sensor
Ident. no.: 1610092- Separate transducers for transmitter and receiver
- Rectangular housing 40 x 40 x 166 mm
- Connection via screw terminals
- Terminal chamber for cable gland NPT
- Teach range adjustable via button
- Blind zone: 5 cm
- Range: 200 cm
- Resolution: 1 mm
- Aperture angle of sonic cone: ±60 °
- 2 x switching outputs, PNP
- NO/NC programmable

General data
| EAN | 4047101405965 |
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
| Customs tariff number | 8536504000 |
| Country of origin | CN |
| Weight | 212 g |
Technical Data
| Function | Proximity |
| Operating mode | Time of Flight |
| Design | Rectangular |
| Construction size | 166 x 40 x 40 mm, CP40 |
| Radiation direction | straight |
| Range | 50…2000 mm |
| Resolution | 1 mm |
| Operating voltage | 15…30 VDC |
| Switching element function | NO/NC |
| Output function | PNP |
| Electrical connection | Terminal chamber, Terminal box with cable gland |
| Housing material | Plastic, PBT-GF30-V0 |
| Ambient temperature | 0…+70 °C |
| Protection class | IP40 |
| Approvals | CE, cULus |
| Special features | Pushbutton |

