Product RU600U-M30E-LI8X2-H1151
Ultrasonic Sensor
Diffuse Mode Sensor
Ident. no.: 1610100- Smooth sonic transducer face
- Cylindrical housing M30, potted
- Connection via M12 x 1 male
- Measuring range adjustable via Easy-Teach
- Temperature compensation
- Blind zone: 60 cm
- Range: 600 cm
- Resolution: 1 mm
- Aperture angle of sonic cone: ±15 °
- Analog output, 4…20 mA, additional switching output, PNP

General data
| EAN | 4047101430325 |
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
| Customs tariff number | 8536504000 |
| Country of origin | CN |
| Weight | 320 g |
Technical Data
| Function | Proximity |
| Operating mode | Time of Flight |
| Design | Threaded barrel |
| Construction size | M30 x 1.5 |
| Radiation direction | straight |
| Range | 600…6000 mm |
| Resolution | 1 mm |
| Operating voltage | 15…30 VDC |
| Output function | Analog output |
| Current output | 4…20 mA |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, CuZn, Nickel Plated |
| Ambient temperature | -25…+50 °C |
| Protection class | IP67 |
| Approvals | CE, cULus |
| Special features | Teach input |
Data Sheets
Approval/Declaration
Product Catalog
Product Catalog Pages
Product Flyer
Quick Start Guide
Functional accessories
|
TX1-Q20L60
Teach adapter for inductive encoders, linear position, angle, ultrasonic and capacitive sensors |
6967114 |

