Product BI0.8-Q5SE-AP6X
Inductive Sensor
Ident. no.: 1619341- Rectangular, height 5 mm
- Active face on top
- Metal, GD-ZnAI
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- Cable connection

General data
| EAN | 4047101246230 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 9026204000 |
| Country of origin | CH |
| Weight | 31 g |
Technical Data
| Design | Rectangular |
| Construction size | 25 x 5 x 5 mm, Q5SE |
| Rated switching distance | 0.8 mm |
| Mounting | Flush |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, PNP |
| Switching frequency | 3.0 kHz |
| Electrical connection | Cable |
| Cable length (L) | 2.0 m |
| Housing material | Metal, AL, Anodized |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |

