Product NI75U-CP80-AP6X2/S97
Inductive Sensor
With Extended Temperature Range
Ident. no.: 1623806- Rectangular, height 41 mm
- Plastic, PBT‐GF30‐V0
- Factor 1 for all metals
- Resistant to magnetic fields
- Extended temperature range
- High switching frequency
- Auto-compensation protects against pre-damping
- For temperatures up to - 40 °C
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- Terminal chamber

General data
EAN | 4047101079227 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 8536504000 |
Country of origin | CN |
Weight | 266 g |
Technical Data
Design | Rectangular |
Construction size | 80 x 80 x 41 mm, CP80 |
Rated switching distance | 75 mm |
Mounting | Non-flush |
Operating voltage | 10…30 VDC |
Output function | NO contact, PNP |
Switching frequency | 0.250 kHz |
Electrical connection | Terminal chamber |
Housing material | Plastic, PBT-GF30-V0 |
Ambient temperature | -40…+70 °C |
Protection class | IP67 |
Special features | uprox+, Factor 1 |