Product NI20U-TS12-AN6X2-V1131
Inductive Sensor
Detection of Small and Fast Tube-guided Parts
Ident. no.: 1625822- Rectangular, height 12 mm
- Plastic, PBT‐GF30‐V0
- Resistant to magnetic fields
- Factor 1 for all metals
- High sensitivity for detection of small parts
- Output pulse length min. 100 ms
- DC 3-wire, 10…30 VDC
- NO contact, NPN output
- M8 x 1 male connector

General data
| EAN | 4047101079999 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 8536504000 |
| Country of origin | CN |
| Weight | 31 g |
Technical Data
| Design | Rectangular |
| Construction size | 80 x 17 x 12 mm, TS12 |
| Rated switching distance | 20 mm |
| Mounting | Non-flush |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, NPN |
| Switching frequency | 0.0080 kHz |
| Electrical connection | Connector, M8 × 1 |
| Housing material | Plastic, PBT-GF30-V0 |
| Ambient temperature | -25…+70 °C |
| Protection class | IP68 |
| Special features | uprox+, Factor 1, Sn +, Resistant to magnetic fields |

