Product BI4U-MT12-AN6X-H1141/S1589
Inductive Sensor
With WeldGuard™ Coating
Ident. no.: 16348290- Threaded barrel, M12 x 1
- Brass, PTFE-coated
- Front cap with special coating, very resistant to thermal and mechanical load
- Factor 1 for all metals
- Protection class IP68
- Resistant to magnetic fields
- Large switching distance
- Recessed mountable
- DC 3-wire, 10…30 VDC
- NO contact, NPN output
- M12 x 1 male connector

General data
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Technical Data
Design | Threaded barrel |
Construction size | M12 x 1 |
Rated switching distance | 4 mm |
Mounting | Flush |
Operating voltage | 10…30 VDC |
Output function | NO contact, NPN |
Switching frequency | 3.0 kHz |
Electrical connection | Connector, M12 × 1 |
Housing material | Metal, CuZn, PTFE-coated |
Ambient temperature | -30…+85 °C |
Protection class | IP68 |
Special features | uprox+, Factor 1, Resistant to magnetic fields, PTFE-coated, weldguard® |
Data Sheets
CAD File
Catalog
Catalog (CAT)
Product Catalog Pages
Mounting accessories
![]() |
BST-12B
Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 |
6947212 |