Product BI15U-EM30WD-AP6X-H1141/3GD
Inductive Sensor
For the Food Industry
Ident. no.: 1634855- Threaded barrel, M30 x 1.5
- Stainless steel, 1.4404
- Front cap made of liquid crystal polymer
- Factor 1 for all metals
- Resistant to magnetic fields
- For temperatures of -40 °C…+100 °C
- High protection class IP69K for harsh environments
- Special double-lip seal
- Protection against all common acidic and alkaline cleaning agents
- Laser engraved label, permanently legible
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- M12 x 1 male connector
- ATEX category II 3 G, Ex zone 2
- ATEX category II 3 D, Ex zone 22

General data
EAN | 4047101129182 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 8536507000 |
Country of origin | CZ |
Weight | 135 g |
Technical Data
Design | Threaded barrel |
Construction size | M30 x 1.5 |
Rated switching distance | 15 mm |
Mounting | Flush |
Operating voltage | 10…30 VDC |
Output function | NO contact, PNP |
Switching frequency | 0.750 kHz |
Electrical connection | Connector, M12 × 1 |
Housing material | Stainless steel, 1.4404 (AISI 316L) |
Ambient temperature | -40…+100 °C |
Protection class | IP68/IP69K |
Approvals | ATEX II 3 D, ATEX II 3 G |
Special features | uprox+, Wash down, Factor 1, Sn +, Resistant to magnetic fields, Pressure resistant |
Data Sheets
Approval/Declaration
Catalog (CAT)
EPLAN Electric P8
FDA Declaration of Conformity
Manufacturer's Declaration
Quick Start Guide
Mounting accessories
![]() |
BSS-30
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901319 |
![]() |
PN-M30
Protective nut for M30 x 1 threaded barrel devices; material: Stainless steel A2 1.4305 (AISI 303) |
6905308 |