Product  BI5U-MT18-AP6X2-H1141/S395/S1610

Inductive Sensor

Ident. no.: 1635293
    • Threaded barrel, M18 x 1
    • Brass, PTFE-coated
    • Factor 1 for all metals
    • Protection class IP68
    • Resistant to magnetic fields
    • Extended temperature range
    • High switching frequency
    • DC 3-wire, 10…30 VDC
    • NO contact, PNP output
    • M12 x 1 male connector
#

Select Country

Turck worldwide

to top