Product NI20U-TS12-AP6X2-V1131
Inductive Sensor
Detection of Small and Fast Tube-guided Parts
Ident. no.: 1646640- Rectangular, height 12 mm
- Plastic, PBT‐GF30‐V0
- Resistant to magnetic fields
- Factor 1 for all metals
- High sensitivity for detection of small parts
- Output pulse length min. 100 ms
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- M8 x 1 male connector

General data
EAN | 4047101081480 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365019000 |
Country of origin | DE |
Weight | 30 g |
Technical Data
Design | Rectangular |
Construction size | 80 x 17 x 12 mm, TS12 |
Rated switching distance | 20 mm |
Mounting | Non-flush |
Operating voltage | 10…30 VDC |
Output function | NO contact, PNP |
Switching frequency | 0.0080 kHz |
Electrical connection | Connector, M8 × 1 |
Housing material | Plastic, PBT-GF30-V0 |
Ambient temperature | -25…+70 °C |
Protection class | IP68 |
Special features | uprox+, Factor 1, Sn +, Resistant to magnetic fields |