Product NI2-K09-0.095/0.11-BDS-2AP6X3-H1141/S34
Inductive Sensor
Monitoring Kit for Power Clamps
Ident. no.: 1650039- BDS power block with two connected sensors and LEDs
- Robust rotatable connector 0°, 45° and 90°, for optimal cable routing
- Plastic, Trogamid
- Resistant to magnetic fields (weld-resistant), for DC and AC fields up to 100 mT
- 2 x NO contact, PNP output
- DC 4-wire, 10…30 VDC

General data
EAN | 4047101081695 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365019000 |
Country of origin | DE |
Weight | 42 g |
Technical Data
Design | Monitoring kit for power clamps |
Rated switching distance | 1.2 mm |
Mounting | Non-flush |
Operating voltage | 10…30 VDC |
Output function | NO contact, PNP |
Switching frequency | 0.030 kHz |
Electrical connection | Connector, M12 × 1 |
Cable length (L) | 0.0950 m |
Housing material | Plastic, Trogamit |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Special features | Resistant to magnetic fields |