Product NI2-Q9.5-AP6-0.2-FS4.4X3/S304
Inductive Sensor
Monitoring Kit for Power Clamps
Ident. no.: 1650062- Q9,5 power block with two connected sensors and LEDs
- Relocatable block 0°…90°, with cross drilling for flexible cable routing
- Plastic, PP GR-20
- Resistant to magnetic fields (weld-resistant), for DC and AC fields up to 100 mT
- 2 x NO contact, PNP output
- DC 4-wire, 10…30 VDC

General data
EAN | 4047101081831 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365019000 |
Country of origin | CN |
Weight | 40 g |
Technical Data
Design | Monitoring kit for power clamps |
Rated switching distance | 2 mm |
Mounting | Non-flush |
Operating voltage | 10…30 VDC |
Output function | NO contact, PNP |
Switching frequency | 0.030 kHz |
Electrical connection | Connector, M12 × 1 |
Cable length (L) | 0.20 m |
Housing material | Plastic, PBT-GF20-V0 |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Special features | Resistant to magnetic fields |