Product NI2-Q6.5-AP6-0.16-FS4.4X3/S304
Inductive Sensor
Monitoring Kit for Power Clamps
Ident. no.: 1650086- Q6,5 power block with two connected sensors and LEDs
- Relocatable block 0°…90°, with cross drilling for flexible cable routing
- Plastic, PBT‐GF20‐V0
- Resistant to magnetic fields (weld-resistant), for DC and AC fields up to 100 mT
- 2 x NO contact, PNP output
- DC 4-wire, 10…30 VDC

General data
| EAN | 4047101081992 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 9026204000 |
| Country of origin | CH |
| Weight | 41 g |
Technical Data
| Design | Monitoring kit for power clamps |
| Rated switching distance | 2 mm |
| Mounting | Non-flush |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, PNP |
| Switching frequency | 0.030 kHz |
| Electrical connection | Connector, M12 × 1 |
| Cable length (L) | 0.160 m |
| Housing material | Plastic, PBT-GF20-V0 |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
| Special features | Resistant to magnetic fields |

