Product BI8U-Q08-AP6X2-0.2-RS4T/S1589
Inductive Sensor
With WeldGuard™ Coating and Increased Switching Distance
Ident. no.: 1662083- Rectangular, height 8 mm
- Active face on top
- Metal, Zamak, nickel-plated
- Factor 1 for all metals
- Increased switching distance
- Protection class IP68
- Resistant to magnetic fields
- Mountable on metal
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- Pigtail with male end M12 x 1

General data
| EAN | 4047101326642 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 8536507000 |
| Country of origin | CH |
| Weight | 29 g |
Technical Data
| Design | Rectangular |
| Construction size | 32 x 20 x 8 mm, Q08 |
| Rated switching distance | 8 mm |
| Mounting | Flush |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, PNP |
| Switching frequency | 0.250 kHz |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length (L) | 0.20 m |
| Housing material | Metal, Zamak, Nickel Plated |
| Ambient temperature | -25…+70 °C |
| Protection class | IP68 |
| Special features | uprox+, Factor 1, Resistant to magnetic fields |

