Product BID2-H12F-AP6/S312
Inductive Sensor
For High Pressures
Ident. no.: 1688813- Smooth barrel, Ø 12 mm
- Metal, chrome-plated brass
- admissible static or dynamic pressure 100 bar
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- Pigtail with male end M12 x 1

General data
| EAN | 4047101084931 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 8536908585 |
| Country of origin | DE |
| Weight | 65 g |
Technical Data
| Design | Smooth barrel |
| Construction size | Ø 12 mm |
| Rated switching distance | 2 mm |
| Mounting | Flush |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, PNP |
| Switching frequency | 1.0 kHz |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length (L) | 0.20 m |
| Housing material | Metal, CuZn, Chrome-plated |
| Ambient temperature | -25…+100 °C |
| Protection class | IP67 |
| Special features | Pressure resistant |

