Product RI-04Q6C-2H1024-C5M
Incremental Shaft Encoder
Industrial Line
Ident. no.: 200004424- Clamping receptacle, Ø 36.5 mm
- Solid shaft, Ø 6 mm × 12.5 mm, with flat
- Optical measuring principle
- Shaft material: stainless steel
- Protection class IP50 on shaft side
- ‐20…+85 °C
- Max. 12000 rpm
- 8…30 VDC
- Push-pull 7272, with inversion
- Pulse frequency max. 200 kHz
- Cable connection
- 1024 pulses per revolution

General data
| eCl@ss-Code (V5.1.4): | 27270502 -/- Encoder, incremental |
| Customs tariff number | 9031499000 |
| Country of origin | IN |
| Weight | 1100 g |
Technical Data
| Encoder line | Industrial-Line |
| Technology | Optical |
| Output type | Incremental |
| Shaft Type | Solid shaft |
| Shaft diameter D (mm) | 6 |
| Flange diameter | Ø 36.5 mm |
| Flange type | Clamping flange |
| Resolution, incremental | 1024 ppr |
| Operating voltage | 8…30 VDC |
| Output function | Push-Pull/HTL, with inverted signals |
| Electrical connection | Cable |
| Housing material | Aluminum chromated |
| Ambient temperature | -20…+85 °C |
| Protection class shaft | IP50 |
| Protection class | IP65 |

