Product RS-180SA0S-7AAR-CA3M/N0
Absolute Shaft Encoder
Industrial Line
Ident. no.: 200006917- Absolute Shaft Encoder
- IP67 rated on the shaft side
- ‐40…+85 °C
- Max. 4000 rev/min
- 10…30 VDC
- Analog output 4…20 mA
- Cable connection
- 360° resolved in 12 bit (4096 positions)
General data
| eCl@ss-Code (V5.1.4): | 27270501 -/- Encoder, absolute |
| Customs tariff number | 9031804000 |
| Weight | 1100 g |
Technical Data
| Encoder line | Industrial-Line |
| Technology | Magnetic |
| Output type | Absolute singleturn |
| Shaft Type | Solid shaft |
| Shaft diameter D (mm) | 10 |
| Flange diameter | Ø 36 mm |
| Flange type | Synchro flange |
| Measuring range | 0…360° |
| Operating voltage | 10…30 VDC |
| Output function | Analog output |
| Current output | 4…20 mA |
| Electrical connection | Cable |
| Housing material | Die-cast zinc |
| Ambient temperature | -40…+85 °C |
| Protection class shaft | IP67 |

