Product RM-106C12E-9N43B-B3M12
Absolute Rotary Encoder - Multiturn
Industrial Line
Ident. no.: 200010802- Flange with slotted flex mount, Ø 63 mm
- Blind hole Hollow shaft, Ø 12mm, 30mm insertion depth
- Optical measuring principle
- Shaft material, stainless steel
- Protection class IP65 on the shaft side
- ‐40 ... +80°C
- max. 9000 rev / min
- 10…30 VDC
- Ethernet/IP
- M12 × 3 male connector, 4-pin
- Singleturn resolution scalable to 19 bit (default 18 bit)
- Multiturn resolution scalable to 24 bit (default 12 bit)

General data
eCl@ss-Code (V5.1.4): | 27270501 -/- Encoder, absolute |
Customs tariff number | 9031499000 |
Country of origin | DE |
Weight | 1100 g |
Technical Data
Encoder line | Industrial-Line |
Technology | Optical |
Output type | Absolute multiturn |
Shaft Type | Blind hole shaft |
Shaft diameter D (mm) | 12 |
Shaft diameter D | 0.472 in |
Flange diameter | Ø 63 mm |
Flange type | Flange with stator coupling |
Operating voltage | 10…30 VDC |
Communication protocol | EtherNet/IP |
Electrical connection | Connector, 3 x M12 |
Housing material | Aluminium |
Ambient temperature | -40…+80 °C |
Protection class shaft | IP65 |
Protection class | IP65 |