Product CMD11-A/AC115
Comat Releco by TURCK
Time Relay, Off delay
Ident. no.: 200013741- 1 changeover contact
- Contact Rating: 8A/250V AC, 8A/25V DC
- Coil Voltage: 115 VAC

Technical Data
Device type | Time Relay, Off delay |
Contacts | 1 changeover contact, normally open |
Contact rating | 8A/250V AC1, 8A/25V DC1 |
Time function | Off delay |