Product BC5-M18-AZ3X-0.2-SB3T
Capacitive Sensor
Ident. no.: 2305090- Threaded barrel, M18 x 1
- Chrome-plated brass
- Fine adjustment via potentiometer
- AC 2-wire, 20…250 VAC
- NO contact
- Cable connection

General data
| eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
| Customs tariff number | 8536507000 |
| Country of origin | DE |
| Weight | 82.39 g |
Technical Data
| Rated switching distance | 5 mm |
| Operating voltage | 20…250 VAC |
| Output function | NO contact, 2-wire |
| Electrical connection | Cable |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |

