Product BC15-K34-RZ3X
Capacitive Sensor
Ident. no.: 2310110- Smooth barrel, Ø 34mm
- Plastic, PBT‐GF30‐V0
- Fine adjustment via potentiometer
- AC 2-wire, 20…250 VAC
- NC contact
- Cable connection

General data
| EAN | 4047101088403 |
| eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
| Customs tariff number | 8517620010 |
| Country of origin | DE |
| Weight | 193 g |
Technical Data
| Design | Smooth barrel |
| Construction size | Ø 34 mm |
| Rated switching distance | 22.5 mm |
| Operating voltage | 20…250 VAC |
| Output function | NC contact, 2-wire |
| Electrical connection | Cable |
| Cable length (L) | 2.0 m |
| Housing material | Plastic, PBT-GF30-V0 |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
| Approvals | UL |
Data Sheets
Approval/Declaration
CAD File
Catalog (CAT)
Product Overview
Mounting accessories
|
BS34.1
Fixing clamp: Mounting block material (PBT-GF20-V0); dimensions (58 mm x 56 mm x 16 mm), included in delivery (2 M5 screws for base mounting) |
6946010 |

