Product NC50-CP80-FZ3X2/S10
Capacitive Sensor
Ident. no.: 2310610- Rectangular, height 40.5 mm
- Active face on top
- Plastic, PBT12-GF30-V0
- Fine adjustment via potentiometer
- AC 2-wire, 20…250 VAC
- Programmable connection (NC/NO)
- Terminal chamber

General data
| EAN | 4047101088472 |
| eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
| Customs tariff number | 8537109170 |
| Country of origin | DE |
| Weight | 261 g |
Technical Data
| Design | Rectangular |
| Construction size | 80 x 80 x 40.5 mm, CP80 |
| Rated switching distance | 50 mm |
| Operating voltage | 20…250 VAC |
| Output function | Connection programmable, 2-wire |
| Electrical connection | Terminal chamber |
| Housing material | Plastic, PBT-GF30-V0 |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |

