Product BC15-K34SR-VN4X2
Capacitive Sensor
Ident. no.: 2502128- 2 cable entries (axial, radial)
- Smooth barrel, Ø 34 mm
- Plastic, PBT‐GF30‐V0
- Fine adjustment via potentiometer
- DC 4-wire, 10…65 VDC
- Complementary contact, NPN output
- Terminal chamber

General data
EAN | 4047101088854 |
eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
Customs tariff number | 8517620010 |
Country of origin | DE |
Weight | 174 g |
Technical Data
Design | Smooth barrel |
Construction size | Ø 34 mm |
Rated switching distance | 22.5 mm |
Output function | Complementary contact, NPN |
Electrical connection | Terminal chamber |
Housing material | Plastic, PBT-GF30-V0 |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Approvals | UL |