Product BC10-M30K-AZ3X-B3131
Capacitive Sensor
Ident. no.: 2503034- M30 × 1.5 threaded barrel
- Chrome-plated brass
- Fine adjustment via potentiometer
- AC 2-wire, 20…250 VAC
- NO contact
- 1/2" connector

General data
EAN | 4047101202151 |
eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
Customs tariff number | 8517620010 |
Country of origin | DE |
Weight | 135 g |
Technical Data
Design | Threaded barrel |
Construction size | M30 x 1.5 |
Rated switching distance | 10 mm |
Operating voltage | 20…250 VAC |
Output function | NO contact, 2-wire |
Electrical connection | Connector, 1/2″ |
Housing material | Metal, CuZn, Chrome-plated |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |