Product BC10-QF5.5-AP6X2-0.1-PSG4.31M
Capacitive Sensor
Ident. no.: 2503044- Rectangular, height 5.5 mm
- Large active face, marked for correct installation
- Plastic, PP
- Fine adjustment via potentiometer
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- Cable with connector, M8 × 1
- cULus listed 36GN

General data
| EAN | 4047101194647 |
| eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 24 g |
Technical Data
| Design | Rectangular |
| Construction size | 54 x 20.3 x 5.5 mm, QF5.5 |
| Rated switching distance | 10 mm |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, PNP |
| Electrical connection | Cable with connector, M8 × 1 |
| Cable length (L) | 0.10 m |
| Housing material | Plastic, PP |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
| Approvals | UL |

