Product BC10-Q14-AP4X2-V1131
Capacitive Sensor
Ident. no.: 2530002- Rectangular, height 14mm
- Active face on top
- Plastic, PBT‐GF30‐V0
- Fine adjustment via potentiometer
- DC 3-wire, 10…65 VDC
- NO contact, PNP output
- M8 × 1 connector

General data
| EAN | 4047101000818 |
| eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
| Customs tariff number | 8517620010 |
| Country of origin | DE |
| Weight | 46 g |
Technical Data
| Design | Rectangular |
| Construction size | 55.5 x 30 x 14 mm, Q14 |
| Rated switching distance | 10 mm |
| Output function | NO contact, PNP |
| Electrical connection | Connector, M8 × 1 |
| Housing material | Plastic, PBT-GF30-V0 |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
| Approvals | UL |

