Product BC10-Q14-VP4X2
Capacitive Sensor
Ident. no.: 2530020- Rectangular, height 14mm
- Active face on top
- Plastic, PBT‐GF30‐V0
- Fine adjustment via potentiometer
- DC 4-wire, 10…65 VDC
- Complementary contact, PNP output
- Cable connection

General data
EAN | 4047101089967 |
eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
Customs tariff number | 8517620010 |
Country of origin | DE |
Weight | 120 g |
Technical Data
Design | Rectangular |
Construction size | 55.5 x 30 x 14 mm, Q14 |
Rated switching distance | 10 mm |
Output function | Complementary contact, PNP |
Electrical connection | Cable |
Cable length (L) | 2.0 m |
Housing material | Plastic, PBT-GF30-V0 |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Approvals | UL |