Product BC20-Q20-AN4X2/S400
Capacitive Sensor
Ident. no.: 2530104- Rectangular, height 20mm
- Active face on top
- Plastic, PBT‐GF30‐V0
- Fine adjustment via potentiometer
- DC 3-wire, 10…65 VDC
- NO contact, NPN output
- Cable connection

General data
| EAN | 4047101090024 |
| eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
| Customs tariff number | 8517620010 |
| Country of origin | DE |
| Weight | 150 g |
Technical Data
| Design | Rectangular |
| Construction size | 68 x 40 x 20 mm, Q20 |
| Rated switching distance | 20 mm |
| Output function | NO contact, NPN |
| Electrical connection | Cable |
| Cable length (L) | 2.0 m |
| Housing material | Plastic, PBT-GF30-V0 |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
| Approvals | UL |

