Product NC50-CP80-VP4X2/S10
Capacitive Sensor
Ident. no.: 2580212- Rectangular, height 40.5 mm
- Active face on top
- Plastic, PBT-GF30-VO
- Fine adjustment via potentiometer
- DC 4-wire, 10…65 VDC
- Complementary contact, PNP output
- Terminal chamber

General data
EAN | 4047101090284 |
eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
Customs tariff number | 85365080000 |
Country of origin | DE |
Weight | 230 g |
Technical Data
Design | Rectangular |
Construction size | 80 x 80 x 40.5 mm, CP80 |
Rated switching distance | 50 mm |
Output function | Complementary contact, PNP |
Electrical connection | Terminal chamber |
Housing material | Plastic, PBT-GF30-V0 |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Approvals | UL |