Product BC5-QF5.5-AN6X2-1.5-PSG3M/S250
Capacitive Sensor
Ident. no.: 26201202- Rectangular, height 5.5 mm
- Large active face, marked for correct installation
- Plastic, PP
- Fixed settings
- DC 3-wire, 10…30 VDC
- NO contact, NPN output
- M8 × 1 connector

General data
EAN | 4047101453041 |
eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
Customs tariff number | 8536507000 |
Country of origin | CN |
Weight | 31 g |
Technical Data
Design | Rectangular |
Construction size | 54 x 20.3 x 5.5 mm, QF5.5 |
Rated switching distance | 5 mm |
Output function | NO contact, NPN |
Electrical connection | Cable with connector, M8 × 1 |
Cable length (L) | 1.50 m |
Housing material | Plastic, PP |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |