Product BC10-QF5.5-RN6X2/S250
Capacitive Sensor
Ident. no.: 2620132- Rectangular, height 5.5 mm
- Large active face, marked for correct installation
- Plastic, PP
- Fixed settings
- DC 3-wire, 10…30 VDC
- NC contact, NPN output
- Cable connection

General data
EAN | 4047101149609 |
eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
Customs tariff number | 85365019000 |
Country of origin | CH |
Weight | 1000 g |
Technical Data
Design | Rectangular |
Construction size | 54 x 20.3 x 5.5 mm, QF5.5 |
Rated switching distance | 10 mm |
Output function | NC contact, NPN |
Electrical connection | Cable |
Cable length (L) | 2.0 m |
Housing material | Plastic, PP |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Approvals | UL |