Product  BC5-Q08-AN6X2-0.2-PSG3/S250

Capacitive Sensor

Ident. no.: 2620174
    • Rectangular, height 8 mm
    • Active face on top
    • Metal, GD-Zn
    • Fixed settings
    • DC 3-wire, 10…30 VDC
    • NO contact, NPN output
    • M8 × 1 connector
#

Select Country

Turck worldwide

to top