Product NI5-K11-ADZ32X-0.2-SB3T
Inductive Sensor
Ident. no.: 4204690- Smooth barrel, Ø 11 mm
- Plastic, PA12‐GF30
- AC 2‐wire, 20–250 VAC
- DC 2-wire, 10–300 VDC
- NO contact
- 1/2" male connector

General data
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 8536507000 |
| Country of origin | DE |
| Weight | 40.17 g |
Technical Data
| Design | Smooth barrel |
| Construction size | Ø 11 mm |
| Rated switching distance | 5 mm |
| Mounting | Non-flush |
| Operating voltage | 20…250 VAC / 10…300 VDC |
| Output function | NO contact, 2-wire |
| Switching frequency | 0.020 kHz |
| Electrical connection | Cable with connector |
| Cable length (L) | 0.20 m |
| Housing material | Plastic, PA12-GF30 |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |

