Product NI4-G12-ADZ32X-0.2-SB3T
Inductive Sensor
Ident. no.: 4205291- M12 × 1 threaded barrel
- Chrome-plated brass
- AC 2‐wire, 20–250 VAC
- DC 2-wire, 10–300 VDC
- NO contact
- 1/2" male connector

General data
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 8536507000 |
| Country of origin | DE |
| Weight | 51.52 g |
Technical Data
| Rated switching distance | 4 mm |
| Operating voltage | 20…250 VAC / 10…300 VDC |
| Output function | NO contact, 2-wire |
| Switching frequency | 0.020 kHz |
| Electrical connection | Cable with connector |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |

