Product NI30-Q130-ADZ30X2-B1131
Inductive Sensor
Ident. no.: 42100- Rectangular, height 48 mm
- Active face in front
- Plastic, PBT
- AC 2-wire, 20…250 VAC
- DC 2-wire, 10…300 VDC
- NO contact
- 7/8" male connector

General data
| EAN | 4047101092820 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 8536504000 |
| Country of origin | CH |
| Weight | 665 g |
Technical Data
| Design | Rectangular |
| Construction size | 130 x 57 x 48 mm, Q130 |
| Rated switching distance | 30 mm |
| Mounting | Non-flush |
| Operating voltage | 20…250 VAC / 10…300 VDC |
| Output function | NO contact, 2-wire |
| Switching frequency | 0.020 kHz |
| Electrical connection | Connector, 7/8″ |
| Housing material | Plastic, PBT |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |

