Product BI10-Q14-RDZ32X2
Inductive Sensor
Ident. no.: 4256226- Rectangular, height 14 mm
- Active face on top
- Plastic, PBT‐GF30‐V0
- AC 2-wire, 20…250 VAC
- DC 2-wire, 10…300 VDC
- NC contact
- Cable connection
General data
EAN | 4047101093872 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365080900 |
Country of origin | DE |
Weight | 116 g |
Technical Data
Design | Rectangular |
Construction size | 52 x 30 x 14 mm, Q14 |
Rated switching distance | 10 mm |
Mounting | Flush |
Operating voltage | 20…250 VAC / 10…300 VDC |
Output function | NC contact, 2-wire |
Switching frequency | 0.020 kHz |
Electrical connection | Cable |
Cable length (L) | 2.0 m |
Housing material | Plastic, PBT-GF30-V0 |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |