Product BI15-Q20-RDZ32X2
Inductive Sensor
Ident. no.: 4256249- Rectangular, height 20 mm
- Active face on top
- Plastic, PBT-GF30-V0
- AC 2-wire, 20…250 VAC
- DC 2-wire, 10…300 VDC
- NC contact
- Cable connection

General data
| EAN | 4047101093902 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 8536504000 |
| Country of origin | CH |
| Weight | 183 g |
Technical Data
| Design | Rectangular |
| Construction size | 68 x 40 x 20 mm, Q20 |
| Rated switching distance | 15 mm |
| Mounting | Flush |
| Operating voltage | 20…250 VAC / 10…300 VDC |
| Output function | NC contact, 2-wire |
| Switching frequency | 0.020 kHz |
| Electrical connection | Cable |
| Cable length (L) | 2.0 m |
| Housing material | Plastic, PBT-GF30-V0 |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |

